Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Han C M crimp contact 6 mm² Au/HMC
Bill of material
HARTING 09322006118
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09322006118
DESCSHORT
Short Description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, HMC gold plated, Conductor cross-section: 6 mm², AWG 10
DESCLONG
Long Description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, HMC gold plated, Conductor cross-section: 6 mm², AWG 10
MANUTYPEDESC
Manufacturer Type Description
Han C M crimp contact 6 mm² Au/HMC
SUPPLIERALTNO
Alternative product number
09 32 200 6118
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB202
Insulation stripped length
9.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
6 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han C M crimp contact 6 mm² Au/HMC, Han® C
AAO742
Brand
Han® C
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, HMC gold plated, Conductor cross-section: 6 mm², AWG 10
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤40 A, Male, Copper alloy, HMC gold plated, Conductor cross-section: 6 mm², AWG 10, Han C M crimp contact 6 mm² Au/HMC
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    HARTING
    Han E HMC male contact Au AWG 12
    HARTING
    Han C F crimp contact 2.5 mm² Au/HMC
    HARTING
    Han TC250 PE male contact 16mm²
    HARTING
    Han C F crimp contact 10 mm² Au/HMC
    HARTING
    Han C F crimp contact 6 mm² Au/HMC
    HARTING
    Han C M crimp contact 10 mm² Au/HMC
    HARTING
    Han C F crimp contact 4 mm² Au/HMC
    HARTING
    Han C F crimp contact 1.5 mm² Au/HMC
Anteprime
3D
Dimensione
2D
Download modelli CAD