Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
Han C F crimp contact 4 mm² Ag-SMC
Bill of material
HARTING 09320006207XL
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09320006207XL
DESCSHORT
Short Description
Crimp contact, Operating current: ≤40 A, Female, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12
DESCLONG
Long Description
Crimp contact, Operating current: ≤40 A, Female, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12
MANUTYPEDESC
Manufacturer Type Description
Han C F crimp contact 4 mm² Ag-SMC
SUPPLIERALTNO
Alternative product number
09 32 000 6207 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB202
Insulation stripped length
9.5 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
4 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han C F crimp contact 4 mm² Ag-SMC, Han® C
AAO742
Brand
Han® C
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤40 A, Female, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤40 A, Female, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12, Han C F crimp contact 4 mm² Ag-SMC
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    HARTING
    Han C-female contact-c 4mm²
    LAPP
    SKINTOP® ST-M - Cable gland plastic
    HARTING
    Han E F Crimp Contact Ag 4.0 mm²/ 12 AWG
    HARTING
    Han E module, crimp female
    HARTING
    D-Sub, MA AWG 24-28 crimp cont
    HARTING
    Micro Card Edge 100pin S4 SMT reel
    HARTING
    blinding cap for male with eyelet
    HARTING
    Han C-female contact-c 6mm²
    HARTING
    Han C-male contact-c 2.5mm²
    HARTING
    Han C-male contact-c 1.5mm²
Previews
Descarga de modelos CAD
No generation actions are associated with this part