Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
double contact Han C Ma/Fe
Bill of material
HARTING 09320006180
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09320006180
DESCSHORT
Short Description
PCB contact, Operating current: ≤40 A, Male, Copper alloy, Silver plated
DESCLONG
Long Description
PCB contact, Operating current: ≤40 A, Male, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
double contact Han C Ma/Fe
SUPPLIERALTNO
Alternative product number
09 32 000 6180
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Pin
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
double contact Han C Ma/Fe, Han® C
AAO742
Brand
Han® C
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
PCB contact, Operating current: ≤40 A, Male, Copper alloy, Silver plated
AAW338
Manufacturer product designation
PCB contact, Operating current: ≤40 A, Male, Copper alloy, Silver plated, double contact Han C Ma/Fe
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    D SUB MA turned contact_AWG20-24_PL1 HMC
    HARTING
    D SUB FE turned contact_AWG24-28_PL1 HMC
    HARTING
    DSUB MA turned contact_AWG 24-28_PL1 HMC
    HARTING
    D SUB FE turned contact_AWG22-26_PL1 HMC
    HARTING
    D SUB FE turned contact_AWG20-24_PL1 HMC
    HARTING
    D-Sub M AWG 22-26 HMC contact Cat.7 mod.
    HARTING
    Han E HMC female contact Au AWG 19
    HARTING
    Han C-male contact-c 2.5mm²
    HARTING
    Han C M crimp contact 1.5 mm² Au/HMC
    HARTING
    Han pneumatic module for 2 contact, male
Previews
3D
Dimension
2D
Download CAD models