Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han TC300 male contact M8, short
Bill of material
HARTING 09110007579
MANUID
Product number of the Manufacturer
09110007579
DESCSHORT
Short Description
Screw contact, M8, Short version, Operating current: ≤300 A, Male, Copper alloy, Silver plated
DESCLONG
Long Description
Screw contact, M8, Short version, Operating current: ≤300 A, Male, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han TC300 male contact M8, short
SUPPLIERALTNO
Alternative product number
09 11 000 7579
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han TC300 male contact M8, short, TC 300
AAO742
Brand
TC 300
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Screw contact, M8, Short version, Operating current: ≤300 A, Male, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Screw contact, M8, Short version, Operating current: ≤300 A, Male, Copper alloy, Silver plated, Han TC300 male contact M8, short
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models