Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
CONNEX cPot CP-AF25
Bill of material
HARTING 29110006212
MANUID
Product number of the Manufacturer
29110006212
DESCSHORT
Short Description
Axial screw contact, Operating current: ≤100 A, Female, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm²
DESCLONG
Long Description
Axial screw contact, Operating current: ≤100 A, Female, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm²
MANUTYPEDESC
Manufacturer Type Description
CONNEX cPot CP-AF25
SUPPLIERALTNO
Alternative product number
29 11 000 6212
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB202
Insulation stripped length
13 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
25 mm^2
AAB935
min. connectable conductor cross-section
10 mm^2
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
CONNEX cPot CP-AF25, TC 100
AAO742
Brand
TC 100
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Axial screw contact, Operating current: ≤100 A, Female, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm²
AAW338
Manufacturer product designation
Axial screw contact, Operating current: ≤100 A, Female, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm², CONNEX cPot CP-AF25
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
    HARTING
    Han 24DD-HMC-F-c
    HARTING
    Han Ex 8D Kit HCC-M20/HTE-M20
    HARTING
    Han 24DD-HMC-M-c
    HARTING
    Han Ex 4A-QL Kit HCC-M20/HTE-M20
    HARTING
    RJI coupler housing empty IP 65/67
    HARTING
    Pneum. contact metal ID 8mm, female
    HARTING
    Han E M Crimp Contact Ag 0.14-0.37 mm²
    HARTING
    M23_12P MA,Int-thread,ANG PVC cable,10M
    HARTING
    M8 Assy shielded 4-poles st/st m/m 7,5m
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции