您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
HARTING 11050006228
HARTING
Industrial connectors Han®
Contacts
Electrical contacts
Powered by
CAD模型選擇
{harting_qs/6/14/235/10966.prj},{NB=11050006228},{MANUID=11050006228},{AAB202=6.5},{AAB785=4},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{PREVIEW=../../../_pool_/3b/61/11_05_000_6224_cmyk01.tif__web.png},{DESCSHORT=Crimp contact, Operating current: ≤20 A, Female, Copper alloy, Gold plated, Conductor cross-section: 4 mm², AWG 12},{DESCLONG=Crimp contact, Operating current: ≤20 A, Female, Copper alloy, Gold plated, Conductor cross-section: 4 mm², AWG 12},{MANUTYPEDESC=Han-Yellock F-c 4mm² (Au)},{SUPPLIERALTNO=11 05 000 6228},{MANUNAME=HARTING},{DELTIME=77},{AAB754=Socket},{AAC202=Gold, Au},{AAC207=Other copper alloys},{AAO057=Han-Yellock F-c 4mm² (Au), Han-Yellock®},{AAO742=Han-Yellock®}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock F-c 4mm² (Au)
Bill of material
HARTING 11050006228
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11050006228
DESCSHORT
Short Description
Crimp contact, Operating current: ≤20 A, Female, Copper alloy, Gold plated, Conductor cross-section: 4 mm², AWG 12
DESCLONG
Long Description
Crimp contact, Operating current: ≤20 A, Female, Copper alloy, Gold plated, Conductor cross-section: 4 mm², AWG 12
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock F-c 4mm² (Au)
SUPPLIERALTNO
Alternative product number
11 05 000 6228
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB202
Insulation stripped length
6.5
mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
4
mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han-Yellock F-c 4mm² (Au), Han-Yellock®
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤20 A, Female, Copper alloy, Gold plated, Conductor cross-section: 4 mm², AWG 12
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤20 A, Female, Copper alloy, Gold plated, Conductor cross-section: 4 mm², AWG 12, Han-Yellock F-c 4mm² (Au)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求