Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock M-c 1mm² (Au)
Bill of material
HARTING 11050006124
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11050006124
DESCSHORT
Short Description
Crimp contact, Operating current: ≤20 A, Male, Copper alloy, Gold plated, Conductor cross-section: 1 mm², AWG 18
DESCLONG
Long Description
Crimp contact, Operating current: ≤20 A, Male, Copper alloy, Gold plated, Conductor cross-section: 1 mm², AWG 18
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock M-c 1mm² (Au)
SUPPLIERALTNO
Alternative product number
11 05 000 6124
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB202
Insulation stripped length
6.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
1 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han-Yellock M-c 1mm² (Au), Han-Yellock®
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤20 A, Male, Copper alloy, Gold plated, Conductor cross-section: 1 mm², AWG 18
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤20 A, Male, Copper alloy, Gold plated, Conductor cross-section: 1 mm², AWG 18, Han-Yellock M-c 1mm² (Au)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型