카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
SC-POF Crimp Connector
Bill of material
HARTING 20100015211
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20100015211
DESCSHORT
Short Description
SC contact, for 1 mm plastic fibre, Crimp termination, Male
DESCLONG
Long Description
SC contact, for 1 mm plastic fibre, Crimp termination, Male
MANUTYPEDESC
Manufacturer Type Description
SC-POF Crimp Connector
SUPPLIERALTNO
Alternative product number
20 10 001 5211
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAO057
Product type
SC-POF Crimp Connector
AAS464
Contact type
turned
AAU734
Manufacturer product description
SC contact, for 1 mm plastic fibre, Crimp termination, Male
AAW338
Manufacturer product designation
SC contact, for 1 mm plastic fibre, Crimp termination, Male, SC-POF Crimp Connector
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
4
QUANTITYINT
Quantity Scale
4
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    LAPP
    EPIC® MC Coax-Contacts - Rectangular connectors
    HARTING
    LC connector multimode 2mm
    HARTING
    Han E male F.O. 1mm POF
미리보기
3D
치수도
2D
CAD모델 다운로드