Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN 41626 female connector 1mm PO F
Bill of material
HARTING 20100014221
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20100014221
DESCSHORT
Short Description
FO contact, for 1 mm plastic fibre, Female
DESCLONG
Long Description
FO contact, for 1 mm plastic fibre, Female
MANUTYPEDESC
Manufacturer Type Description
DIN 41626 female connector 1mm PO F
SUPPLIERALTNO
Alternative product number
20 10 001 4221
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Socket
AAO057
Product type
DIN 41626 female connector 1mm PO F, DIN 41626
AAO742
Brand
DIN 41626
AAS464
Contact type
turned
AAU734
Manufacturer product description
FO contact, for 1 mm plastic fibre, Female
AAW338
Manufacturer product designation
FO contact, for 1 mm plastic fibre, Female, DIN 41626 female connector 1mm PO F
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models