Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E Protected module, crimp female
Bill of material
HARTING 09140063141
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140063141
DESCSHORT
Short Description
Han E® Protected module, Crimp termination, Female, Contacts: 6, Conductor cross-section: 0.14 ... 4 mm², Rated current: ‌16 A
DESCLONG
Long Description
Han E® Protected module, Crimp termination, Female, Contacts: 6, Conductor cross-section: 0.14 ... 4 mm², Rated current: ‌16 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han E Protected module, crimp female
SUPPLIERALTNO
Alternative product number
09 14 006 3141
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.14 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han E Protected module, crimp female
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Crimp termination
AAS476
Number of power contacts
6
AAT080
Pole number
6
AAU734
Manufacturer product description
Han E® Protected module, Crimp termination, Female, Contacts: 6, Conductor cross-section: 0.14 ... 4 mm², Rated current: ‌16 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han E® Protected module, Crimp termination, Female, Contacts: 6, Conductor cross-section: 0.14 ... 4 mm², Rated current: ‌16 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
4 mm²
BAC739
Min. line cross section, flexible
0.14 mm²
BAH005
rated voltage
830 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han E Protected module, crimp male
    HARTING
    Han hinged frame plus, for 2 modules A-B
    Pflitsch
    UNI Dicht-Cable Gland standard brass - metric
    HARTING
    Han E M Crimp Contact Au 1.0 mm²/ 18 AWG
    HARTING
    Han E F Crimp Contact Au 0.5 mm²/ 20 AWG
    HARTING
    Han E M Crimp Contact Au 0.5 mm²/ 20 AWG
    HARTING
    Han A Hood Side Entry HC 2 Pegs M25
    HARTING
    Han E F Crimp Contact Au 1.0 mm²/ 18 AWG
Previews
3D
Dimension
2D
Download CAD models