Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 300A module short, male
Bill of material
HARTING 09140013005
MANUID
Product number of the Manufacturer
09140013005
DESCSHORT
Short Description
Han® 300 A module, for busbar, Screw termination, Male, Contacts: 1, Rated current: ‌300 A, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han® 300 A module, for busbar, Screw termination, Male, Contacts: 1, Rated current: ‌300 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han 300A module short, male
SUPPLIERALTNO
Alternative product number
09 14 001 3005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAC049
PE connection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
300 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han 300A module short, male
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 50124-1
AAS458
Conductor connection method
Screw connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Screw termination
AAS476
Number of power contacts
1
AAT080
Pole number
1
AAU734
Manufacturer product description
Han® 300 A module, for busbar, Screw termination, Male, Contacts: 1, Rated current: ‌300 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® 300 A module, for busbar, Screw termination, Male, Contacts: 1, Rated current: ‌300 A, Polycarbonate (PC), RAL 7032 (pebble grey)
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
1000 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han TC300 male contact M8, short
    HARTING
    Han 300A module short, female
    HARTING
    Han 16B-HBM-double lever
    HARTING
    Han TC300 female contact M8, short
    HARTING
    Han B Hood Angled Entry 4 Pegs 2x M25
    HARTING
    Han EE module, crimp female
    HARTING
    Han 100A crimp module, female
    HARTING
    Han CGM-M M40x1,5 D.22-32mm
    HARTING
    Han hinged frame plus, for 6 modules a-f
    HARTING
    Han B Hood Top Entry HC 2 Reels M40
Download CAD models