Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Full High Density Module, crimp-M
Bill of material
HARTING 09140363001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140363001
DESCSHORT
Short Description
Han® Full High Density module, Crimp termination, Male, Contacts: 36, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌4 A
DESCLONG
Long Description
Han® Full High Density module, Crimp termination, Male, Contacts: 36, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌4 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han Full High Density Module, crimp-M
SUPPLIERALTNO
Alternative product number
09 14 036 3001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
0.52 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.09 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
4 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han Full High Density Module, crimp-M
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Crimp termination
AAS476
Number of power contacts
36
AAT080
Pole number
36
AAU734
Manufacturer product description
Han® Full High Density module, Crimp termination, Male, Contacts: 36, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌4 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® Full High Density module, Crimp termination, Male, Contacts: 36, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌4 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
0.52 mm²
BAC739
Min. line cross section, flexible
0.09 mm²
BAH005
rated voltage
32 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    D-Sub, MA AWG 20-24 crimp cont
    HARTING
    D-Sub, FE AWG 20-24 crimp cont
    HARTING
    Han SC module, male
    HARTING
    Han Multi module, male
    HARTING
    Han Full High Density Module, crimp-F
    HARTING
    Han C M crimp contact 1.5 mm² Au/HMC
    HARTING
    Han SC module, female with 4 ferrules
    HARTING
    Han hinged frame plus, for 2 modules a-b
    HARTING
    Han 10A Halterahmen für 1 Modul
    HARTING
    Han Multi module, female (D-Sub)
    HARTING
    Han C F crimp contact 1.5 mm² Au/HMC
    HARTING
    Han DDD module, crimp male
Previews
3D
2D
Download CAD models