Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 1A-M12-f X-coded, latch
Bill of material
HARTING 09100083101
MANUID
Product number of the Manufacturer
09100083101
DESCSHORT
Short Description
Inserts, Crimp termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌0.5 A, Size: 1 A, Contacts: 8, + shielding
DESCLONG
Long Description
Inserts, Crimp termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌0.5 A, Size: 1 A, Contacts: 8, + shielding, Conductor cross-section: 0.08 ... 0.25 mm², Snap-in latches
MANUTYPEDESC
Manufacturer Type Description
Han 1A-M12-f X-coded, latch
SUPPLIERALTNO
Alternative product number
09 10 008 3101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
353
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
0.25 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.08 mm²
AAC036
wire protection present
No
AAC049
PE connection present
No
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
90 °C
AAF726
rated current
0.5 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han 1A-M12-f X-coded, latch
AAO742
Brand
Han® 1A
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
crimp connection
AAS461
Size
1 A
AAS465
Insertion cycles, min.
100
AAT080
Pole number
8
AAU734
Manufacturer product description
Inserts, Crimp termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌0.5 A, Size: 1 A, Contacts: 8, + shielding, Conductor cross-section: 0.08 ... 0.25 mm², Snap-in latches
AAW338
Manufacturer product designation
Inserts, Crimp termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌0.5 A, Size: 1 A, Contacts: 8, + shielding
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
0.25 mm²
BAC739
Min. line cross section, flexible
0.08 mm²
BAH005
rated voltage
48 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models