Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
Han GND module, female
Bill of material
HARTING 09140013132
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140013132
DESCSHORT
Short Description
Inserts, Crimp termination, Axial screw termination, Female, Polycarbonate (PC), Yellow, Contacts: 1, Conductor cross-section: 10 ... 35 mm²
DESCLONG
Long Description
Inserts, Crimp termination, Axial screw termination, Female, Polycarbonate (PC), Yellow, Contacts: 1, Conductor cross-section: 10 ... 35 mm²
MANUTYPEDESC
Manufacturer Type Description
Han GND module, female
SUPPLIERALTNO
Alternative product number
09 14 001 3132
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
35 mm²
AAB940
min. connectable conductor cross-section multiple wire
10 mm²
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han GND module, female
AAO742
Brand
Han® GND
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection, Axial screw connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
1
AAU734
Manufacturer product description
Inserts, Crimp termination, Axial screw termination, Female, Polycarbonate (PC), Yellow, Contacts: 1, Conductor cross-section: 10 ... 35 mm²
AAW338
Manufacturer product designation
Inserts, Crimp termination, Axial screw termination, Female, Polycarbonate (PC), Yellow, Contacts: 1, Conductor cross-section: 10 ... 35 mm²
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
35 mm²
BAC739
Min. line cross section, flexible
10 mm²
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD