Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han E Coax male
Bill of material
HARTING 09150013023
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09150013023
DESCSHORT
Short Description
Crimp termination, Male, Contacts: 1, + shielding, Conductor cross-section: 0.14 ... 4 mm², Rated current: ‌16 A
DESCLONG
Long Description
Crimp termination, Male, Contacts: 1, + shielding, Conductor cross-section: 0.14 ... 4 mm², Rated current: ‌16 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han E Coax male
SUPPLIERALTNO
Alternative product number
09 15 001 3023
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.14 mm²
AAC036
wire protection present
No
AAC103
screen connection present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
16 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han E Coax male
AAO742
Brand
Han® E Coax
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Crimp termination
AAT080
Pole number
1
AAU734
Manufacturer product description
Crimp termination, Male, Contacts: 1, + shielding, Conductor cross-section: 0.14 ... 4 mm², Rated current: ‌16 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Crimp termination, Male, Contacts: 1, + shielding, Conductor cross-section: 0.14 ... 4 mm², Rated current: ‌16 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
4 mm²
BAC739
Min. line cross section, flexible
0.14 mm²
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD