카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han module adapter, male
Bill of material
HARTING 09140013011
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140013011
DESCSHORT
Short Description
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han module adapter, male
SUPPLIERALTNO
Alternative product number
09 14 001 3011
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM483
material of contact insert
Plastic
AAO057
Product type
Han module adapter, male
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS478
Module type
Adapter module
AAU734
Manufacturer product description
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드