Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han ID-Modul
Bill of material
HARTING 20700011001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20700011001
DESCSHORT
Short Description
Han-Elisa® module, Male, Contacts: 6, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han-Elisa® module, Male, Contacts: 6, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han ID-Modul
SUPPLIERALTNO
Alternative product number
20 70 001 1001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAC820
Min. operating temperature
0 °C
AAC821
Max. operating temperature
70 °C
AAM483
material of contact insert
Plastic
AAO057
Product type
Han ID-Modul
AAO742
Brand
Han-Modular®
AAS478
Module type
Han-Elisa® module
AAT080
Pole number
6
AAU734
Manufacturer product description
Han-Elisa® module, Male, Contacts: 6, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han-Elisa® module, Male, Contacts: 6, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389091
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models