Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Mod.-PE module-m 16-6 AWG
Bill of material
HARTING 19410012600
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19410012600
DESCSHORT
Short Description
Contact module, Screw termination, Male, Contacts: 1, Conductor cross-section: 1.5 ... 16 mm², Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Contact module, Screw termination, Male, Contacts: 1, Conductor cross-section: 1.5 ... 16 mm², Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy
MANUTYPEDESC
Manufacturer Type Description
Han-Eco Mod.-PE module-m 16-6 AWG
SUPPLIERALTNO
Alternative product number
19 41 001 2600
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
16 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.5 mm²
AAC207
Material of the contact
Other copper alloys, Brass
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Eco Mod.-PE module-m 16-6 AWG
AAO742
Brand
Han-Eco®
AAS458
Conductor connection method
Screw connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Screw termination
AAS476
Number of power contacts
1
AAT080
Pole number
1
AAU734
Manufacturer product description
Contact module, Screw termination, Male, Contacts: 1, Conductor cross-section: 1.5 ... 16 mm², Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy
AAW338
Manufacturer product designation
Contact module, Screw termination, Male, Contacts: 1, Conductor cross-section: 1.5 ... 16 mm², Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC676
Max. line cross section, flexible
16 mm²
BAC739
Min. line cross section, flexible
1.5 mm²
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models