Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular SP SO CM4
Bill of material
HARTING 09800030201
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09800030201
DESCSHORT
Short Description
Han-Smart® Surge protection module, Four channels, Common reference potential, Push-in-spring-cage termination, Female, Contacts: 5
DESCLONG
Long Description
Han-Smart® Surge protection module, Four channels, Common reference potential, Push-in-spring-cage termination, Female, Contacts: 5, Conductor cross-section: 0.25 ... 1.5 mm², Polyamide (PA), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han-Modular SP SO CM4
SUPPLIERALTNO
Alternative product number
09 80 003 0201
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB202
Insulation stripped length
8 mm
AAB754
Contact design
Socket
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.25 mm²
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Modular SP SO CM4
AAO742
Brand
Han-Modular®
AAS458
Conductor connection method
Plug terminal connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Push-in-spring-cage termination
AAS476
Number of power contacts
5
AAT080
Pole number
5
AAU734
Manufacturer product description
Han-Smart® Surge protection module, Four channels, Common reference potential, Push-in-spring-cage termination, Female, Contacts: 5, Conductor cross-section: 0.25 ... 1.5 mm², Polyamide (PA), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han-Smart® Surge protection module, Four channels, Common reference potential, Push-in-spring-cage termination, Female, Contacts: 5
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
1.5 mm²
BAC739
Min. line cross section, flexible
0.25 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)