Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6HvE-M-s
Bill of material
HARTING 09340062601
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09340062601
DESCSHORT
Short Description
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B
DESCLONG
Long Description
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 6, + 2 additional relay contacts, Conductor cross-section: 0.75 ... 2.5 mm², Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han 6HvE-M-s
SUPPLIERALTNO
Alternative product number
09 34 006 2601
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
2.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.75 mm²
AAC036
wire protection present
Yes
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han 6HvE-M-s
AAO742
Brand
Han Hv E®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Screw connection
AAS461
Size
16 B
AAS465
Insertion cycles, min.
500
AAT080
Pole number
6
AAU734
Manufacturer product description
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 6, + 2 additional relay contacts, Conductor cross-section: 0.75 ... 2.5 mm², Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.5 mm²
BAC739
Min. line cross section, flexible
0.75 mm²
BAH005
rated voltage
830 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)