Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han SC module, female with metal ferrule
Bill of material
HARTING 09140044713
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140044713
DESCSHORT
Short Description
Han® SC module, with metal ferrule, Female, Contacts: 4, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han® SC module, with metal ferrule, Female, Contacts: 4, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han SC module, female with metal ferrule
SUPPLIERALTNO
Alternative product number
09 14 004 4713
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM483
material of contact insert
Plastic
AAO057
Product type
Han SC module, female with metal ferrule
AAO742
Brand
Han-Modular®
AAS465
Insertion cycles, min.
500
AAS478
Module type
LWL
AAT080
Pole number
4
AAU734
Manufacturer product description
Han® SC module, with metal ferrule, Female, Contacts: 4, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® SC module, with metal ferrule, Female, Contacts: 4, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAD982
Fiber type
POF
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han LC-module-M
    HARTING
    Han SC module, male
    ABB
    TA5105-4DOT - AC500-eCo V3 - Option board - 4 DO-Transistor 24 V DC / 0.5A, 7 pole spring/cable front term. 3.50 mm pitch
Previews
3D
Dimension
2D
Download CAD models