Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
har-SAB M12/4/4p PAC 5m PUR
Bill of material
HARTING 090700101201
MANUID
Product number of the Manufacturer
090700101201
PREVIEW
Preview
DESCSHORT
Short Description
Distribution boxes, Pre-assembled termination shell, With LED green/yellow, Termination method: M12, Number of contacts: 4, Total number of ports: 4
DESCLONG
Long Description
Distribution boxes, Pre-assembled termination shell, With LED green/yellow, Termination method: M12, Number of contacts: 4, Total number of ports: 4
MANUTYPEDESC
Manufacturer Type Description
har-SAB M12/4/4p PAC 5m PUR
SUPPLIERALTNO
Alternative product number
09 07 001 0120 1
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB733
Cable length
5 m
AAC108
Degree of protection (IP), mounted
IP67
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
85 °C
AAI870
number of poles sensor/actuator slots
4
AAO057
Product type
har-SAB M12/4/4p PAC 5m PUR
AAP381
Number of channels per slots
1
BAB392
certificate/approval
0
BAH005
rated voltage
10 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model