您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
HARTING 39509030010
HARTING
System cabling
Signal
D-Sub Standard
Powered by
CAD模型選擇
{harting_qs/3/34/248/18108.prj},{NB=39509030010},{MANUID=39509030010},{AAB762=2},{AAP775=9},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/c1/bf/39_50_903_0010.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m},{MANUTYPEDESC=Cable SUB-D9,m-m; 2 m},{SUPPLIERALTNO=39 50 903 0010},{MANUNAME=HARTING},{DELTIME=28},{AAB379=D-Sub, Standard, Male (plug), With plastic hood},{AAO742=D-Sub},{AAS488=D-Sub, Standard, Male (plug), With plastic hood},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=445},{AAO676=39 50 903 0010},{ORDERUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Cable SUB-D9,m-m; 2 m
Bill of material
HARTING 39509030010
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39509030010
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
Cable SUB-D9,m-m; 2 m
SUPPLIERALTNO
Alternative product number
39 50 903 0010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB379
Type of plug-in contact, head 1
D-Sub, Standard, Male (plug), With plastic hood
AAB762
Length of the preassembled line
2
m
AAO742
Brand
D-Sub
AAP775
Number of wires
9
AAS488
Type of plug-in contact (head 2)
D-Sub, Standard, Male (plug), With plastic hood
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求