Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 10G Cat6 plug insert, 8p IDC
Bill of material
HARTING 09451001560
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451001560
DESCSHORT
Short Description
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 8, Conductor cross-section: 0.1 ... 0.32 mm² Stranded, 0.22 ... 0.32 mm² Solid
DESCLONG
Long Description
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 8, Conductor cross-section: 0.1 ... 0.32 mm² Stranded, 0.22 ... 0.32 mm² Solid
MANUTYPEDESC
Manufacturer Type Description
Han 3A RJ45 10G Cat6 plug insert, 8p IDC
SUPPLIERALTNO
Alternative product number
09 45 100 1560
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB789
max. connectable conductor cross-section multiple wire
0.32 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.1 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO057
Product type
Han 3A RJ45 10G Cat6 plug insert, 8p IDC
AAO742
Brand
RJ45
AAS458
Conductor connection method
Insulation displacement termination
AAS461
Size
Han® 3 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 8, Conductor cross-section: 0.1 ... 0.32 mm² Stranded, 0.22 ... 0.32 mm² Solid
AAW338
Manufacturer product designation
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 8, Conductor cross-section: 0.1 ... 0.32 mm² Stranded, 0.22 ... 0.32 mm² Solid
BAB392
certificate/approval
0
BAC676
Max. line cross section, flexible
0.32 mm²
BAC739
Min. line cross section, flexible
0.1 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models