Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
preLink RJ45 plug IP20 (12mm)
Bill of material
HARTING 20821010011
MANUID
Product number of the Manufacturer
20821010011
DESCSHORT
Short Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Degree of protection: IP20
DESCLONG
Long Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
preLink RJ45 plug IP20 (12mm)
SUPPLIERALTNO
Alternative product number
20 82 101 0011
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO742
Brand
preLink®
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU731
Manufacturer product family
RJ45
AAU734
Manufacturer product description
preLink RJ45 plug IP20 (12mm)
BAB392
certificate/approval
0
BAC487
material of insulation
Zinc die-cast, nickel-plated
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    preLink RJ45 plug, IP20 Cat.6A L-90°
    HARTING
    Han 3A RJ45 preLink plug insert
    HARTING
    RJI RJ45 GL Compact plug Cat.6A, 8p  100
Previews
3D
2D
Download CAD models