Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 1.0m
Bill of material
HARTING 20826011010
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20826011010
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 1.0m
SUPPLIERALTNO
Alternative product number
20 82 601 1010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
39
AAO057
Product type
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 1.0m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част