Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
Bill of material
HARTING 09455451562
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09455451562
DESCSHORT
Short Description
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Contacts: 8, Conductor cross-section: 0.22 ... 0.32 mm² solid and stranded
DESCLONG
Long Description
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Contacts: 8, Conductor cross-section: 0.22 ... 0.32 mm² solid and stranded
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
SUPPLIERALTNO
Alternative product number
09 45 545 1562
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB789
max. connectable conductor cross-section multiple wire
0.32 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.22 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
AAO742
Brand
HARTING RJ Industrial®
AAS458
Conductor connection method
Insulation displacement termination
AAS465
Insertion cycles, min.
750
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Contacts: 8, Conductor cross-section: 0.22 ... 0.32 mm² solid and stranded
AAW338
Manufacturer product designation
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Contacts: 8, Conductor cross-section: 0.22 ... 0.32 mm² solid and stranded
BAB392
certificate/approval
0
BAC140
Combustibility class
V-2
BAC676
Max. line cross section, flexible
0.32 mm²
BAC739
Min. line cross section, flexible
0.22 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models