Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
preLink M12-D cable jack 4-pole Cat.5
Bill of material
HARTING 20820052001
MANUID
Product number of the Manufacturer
20820052001
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Panel feed through, for rear mounting, Female, D-coding, preLink® IDC insulation displacement termination, Contacts: 4
DESCLONG
Long Description
Cable connector, Panel feed through, for rear mounting, Female, D-coding, preLink® IDC insulation displacement termination, Contacts: 4, Conductor cross-section: 0.1 ... 0.12 mm², 0.22 ... 0.32 mm², Zinc die-cast, Screw locking, PushPull, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
preLink M12-D cable jack 4-pole Cat.5
SUPPLIERALTNO
Alternative product number
20 82 005 2001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB373
Type of interlock
Threaded joint, Push pull
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
for rear mounting
AAB935
min. connectable conductor cross-section
0.100 mm^2
AAC076
Coding (head 1)
D-coded
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO742
Brand
preLink®
AAP798
Application standards
IEC 61076-2-101
AAS458
Conductor connection method
preLink® IDC insulation displacement termination
AAS465
Insertion cycles, min.
500
AAS491
External cable diameter, min.
5 mm
AAS492
External cable diameter, max.
9.500 mm
AAW082
max. connectable conductor cross-section
0.120 mm^2
AAW338
Manufacturer product designation
preLink M12-D cable jack 4-pole Cat.5
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型