Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
preLink M12 plug X-coded 8-pole Cat.6A
Bill of material
HARTING 20820050002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20820050002
DESCSHORT
Short Description
Cable connector, Male, X-coding, preLink® IDC insulation displacement termination, Contacts: 8
DESCLONG
Long Description
Cable connector, Male, X-coding, preLink® IDC insulation displacement termination, Contacts: 8, Conductor cross-section: 0.1 ... 0.12 mm², 0.22 ... 0.32 mm², Screw mounted housing, Zinc die-cast, Screw locking, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
preLink M12 plug X-coded 8-pole Cat.6A
SUPPLIERALTNO
Alternative product number
20 82 005 0002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
120
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Feed-through header
AAB935
min. connectable conductor cross-section
0.1 mm²
AAC076
Coding (head 1)
X-coded
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO742
Brand
preLink®
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
preLink® IDC insulation displacement termination
AAS465
Insertion cycles, min.
500
AAS491
External cable diameter, min.
5 mm
AAS492
External cable diameter, max.
9.5 mm
AAW082
max. connectable conductor cross-section
0.12 mm²
AAW338
Manufacturer product designation
preLink M12 plug X-coded 8-pole Cat.6A
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型