Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 GL Compact plug Cat.6A, 8p 100
Bill of material
HARTING 09451511525
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451511525
DESCSHORT
Short Description
Connectors, Piercing termination, Contacts: 8, Material: Polycarbonate (PC), Degree of protection: IP20
DESCLONG
Long Description
Connectors, Piercing termination, Contacts: 8, Material: Polycarbonate (PC), Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 GL Compact plug Cat.6A, 8p 100
SUPPLIERALTNO
Alternative product number
09 45 151 1525
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB789
max. connectable conductor cross-section multiple wire
0.22 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.08 mm²
AAC108
Degree of protection (IP), mounted
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING RJ Industrial®
AAS458
Conductor connection method
Throughput connection
AAT080
Pole number
8
AAU734
Manufacturer product description
RJI RJ45 GL Compact plug Cat.6A, 8p 100
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polycarbonate (PC)
BAC676
Max. line cross section, flexible
0.22 mm²
BAC739
Min. line cross section, flexible
0.08 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models