Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP 20p. Device Side Cable Assembly 0,2m
Bill of material
HARTING 33221430200001
MANUID
Product number of the Manufacturer
33221430200001
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.2 m
MANUTYPEDESC
Manufacturer Type Description
HPP 20p. Device Side Cable Assembly 0,2m
SUPPLIERALTNO
Alternative product number
33 22 143 0200 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO057
Product type
HPP 20p. Device Side Cable Assembly 0,2m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models