Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP PFT metal circular crimp power
Bill of material
HARTING 09352310312
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09352310312
DESCSHORT
Short Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 5, Silver plated, PushPull, Material: Zinc die-cast, Nickel plated
DESCLONG
Long Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 5, Silver plated, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PP PFT metal circular crimp power
SUPPLIERALTNO
Alternative product number
09 35 231 0312
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB373
Type of interlock
Push pull
AAB396
Design of housing surface
nickel-plated
AAB499
Rated surge voltage
6 kV
AAB789
max. connectable conductor cross-section multiple wire
2.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.25 mm²
AAC049
PE connection present
No
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC202
Material of the contact coat
Silver
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
16 A
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-118
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
5
AAU734
Manufacturer product description
Han PP PFT metal circular crimp power
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Zink print cast
BAC676
Max. line cross section, flexible
2.5 mm²
BAC739
Min. line cross section, flexible
0.25 mm²
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models