Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
PP Metal LC duplex MM GOF
Bill of material
HARTING 09574090500000
MANUID
Product number of the Manufacturer
09574090500000
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Contacts: 2, PushPull, Material: Metal, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Contacts: 2, PushPull, Material: Metal, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PP Metal LC duplex MM GOF
SUPPLIERALTNO
Alternative product number
09 57 409 0500 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
126
AAB373
Type of interlock
Push pull
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAT080
Pole number
2
AAU734
Manufacturer product description
PP Metal LC duplex MM GOF
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Metal film
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)