Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull V4 plug, RJ45, Cat.6A
Bill of material
HARTING 09451451521
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451451521
DESCSHORT
Short Description
Connectors, Piercing termination, Contacts: 8, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Piercing termination, Contacts: 8, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PushPull V4 plug, RJ45, Cat.6A
SUPPLIERALTNO
Alternative product number
09 45 145 1521
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB373
Type of interlock
Push pull
AAB789
max. connectable conductor cross-section multiple wire
0.22 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.08 mm²
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
Throughput connection
AAT080
Pole number
8
AAU734
Manufacturer product description
PushPull V4 plug, RJ45, Cat.6A
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAC676
Max. line cross section, flexible
0.22 mm²
BAC739
Min. line cross section, flexible
0.08 mm²
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models