您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09452819001333
HARTING
Interface connectors
HARTING ix Industrial®
PCB connectors
Powered by
CAD模型選擇
{harting_qs/1/19/383/5801.prj},{NB=09452819001333},{MANUID=09452819001333},{AAF726=1.500},{AAT080=10},{AAZ360=-40},{AAZ361=85},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/30/23/df09452819001_typeb.tif__web.png},{DESCSHORT=Connectors, PCB connector, Horizontal, Solder termination, Rated current: 1.5 A, Contacts: 10, Copper alloy, Au over Ni, Coding: Type B},{DESCLONG=Connectors, PCB connector, Horizontal, Solder termination, Rated current: 1.5 A, Contacts: 10, Copper alloy, Au over Ni, Coding: Type B, Liquid crystal polymer (LCP), Grey},{MANUTYPEDESC=ix Industrial 10B-1 jack AH (1pcs.)},{SUPPLIERALTNO=09 45 281 9001 333},{MANUNAME=HARTING},{DELTIME=0},{AAC108=IP20},{AAC194=Sample}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
ix Industrial 10B-1 jack AH (1pcs.)
Bill of material
HARTING 09452819001333
MANUID
Product number of the Manufacturer
09452819001333
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB connector, Horizontal, Solder termination, Rated current: 1.5 A, Contacts: 10, Copper alloy, Au over Ni, Coding: Type B
DESCLONG
Long Description
Connectors, PCB connector, Horizontal, Solder termination, Rated current: 1.5 A, Contacts: 10, Copper alloy, Au over Ni, Coding: Type B, Liquid crystal polymer (LCP), Grey
MANUTYPEDESC
Manufacturer Type Description
ix Industrial 10B-1 jack AH (1pcs.)
SUPPLIERALTNO
Alternative product number
09 45 281 9001 333
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Sample
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1.500
A
AAT080
Pole number
10
AAU734
Manufacturer product description
Connectors, PCB connector, Horizontal, Solder termination, Rated current: 1.5 A, Contacts: 10, Copper alloy, Au over Ni, Coding: Type B
AAW338
Manufacturer product designation
ix Industrial 10B-1 jack AH (1pcs.)
AAZ334
Type of PCB contacting
Solder termination
AAZ360
lower limit temperature
-40
°C
AAZ361
upper limit temperature
85
°C
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
JP
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ix Industrial 10A-1 plug SL-I24
HARTING
01.09.2021
ix Industrial 10A-1 plug SL-S
HARTING
01.09.2021
ix Industrial 10A-1 jack V (1pcs.)
HARTING
01.09.2021
Han D 40 Pos. F Insert Term. Block Right
HARTING
14.04.2022
Han D 40 Pos. F Insert Term. Block Left
HARTING
14.04.2022
Micro Card Edge 40pin S4 SMT reel
HARTING
01.09.2021
Han 6HsB-F-S
HARTING
14.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求