카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
ix Industrial 10B-1 plug SL-I26
Bill of material
HARTING 09451819001XL
MANUID
Product number of the Manufacturer
09451819001XL
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, IDC termination, Rated current: ‌1.5 A, Contacts: 10, Copper alloy, Au over Ni, Degree of protection: IP20
DESCLONG
Long Description
Connectors, IDC termination, Rated current: ‌1.5 A, Contacts: 10, Copper alloy, Au over Ni, Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
ix Industrial 10B-1 plug SL-I26
SUPPLIERALTNO
Alternative product number
09 45 181 9001 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
86
AAC049
PE connection present
No
AAC108
Degree of protection (IP), mounted
IP20
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
1.500 A
AAO742
Brand
HARTING ix Industrial®
AAP798
Application standards
IEC 61076-3-124
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
10
AAU734
Manufacturer product description
ix Industrial 10B-1 plug SL-I26
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
JP
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드