Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub, FE High-end AWG 24-28 crimp cont
Bill of material
HARTING 09670007676
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670007676
DESCSHORT
Short Description
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.08 ... 0.22 mm², AWG 28 ... AWG 24
DESCLONG
Long Description
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.08 ... 0.22 mm², AWG 28 ... AWG 24
MANUTYPEDESC
Manufacturer Type Description
D-Sub, FE High-end AWG 24-28 crimp cont
SUPPLIERALTNO
Alternative product number
09 67 000 7676
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB202
Insulation stripped length
4 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.22 mm²
AAB935
min. connectable conductor cross-section
0.08 mm²
AAC202
Material of the contact coat
Noble metal over Ni
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D-Sub, FE High-end AWG 24-28 crimp cont, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.08 ... 0.22 mm², AWG 28 ... AWG 24
AAW338
Manufacturer product designation
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.08 ... 0.22 mm², AWG 28 ... AWG 24, D-Sub, FE High-end AWG 24-28 crimp cont
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models