Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub crimp 9-pole female assembly
Bill of material
HARTING 09670094701
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670094701
DESCSHORT
Short Description
Connector, Crimp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
DESCLONG
Long Description
Connector, Crimp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D-Sub crimp 9-pole female assembly
SUPPLIERALTNO
Alternative product number
09 67 009 4701
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型