카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M12 flange socket with wire, 5pol.B-kod
Bill of material
HARTING 21033392301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033392301
DESCSHORT
Short Description
Panel feed through, With conductors, for front mounting, ‌20 cm
DESCLONG
Long Description
Panel feed through, With conductors, for front mounting, ‌20 cm
MANUTYPEDESC
Manufacturer Type Description
M12 flange socket with wire, 5pol.B-kod
SUPPLIERALTNO
Alternative product number
21 03 339 2301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
150
AAC076
Coding (head 1)
B-coded
AAC103
screen connection present
No
AAC108
Degree of protection (IP), mounted
IP67, mated condition
AAC202
Material of the contact coat
Au over Ni, Mating side
AAF726
rated current
4 A
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Female
BAA039
max. operating ambient temperature
85 °C
BAA419
Cross section of conductor
0.25 mm²
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAH005
rated voltage
60 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    HARTING
    M12 PANEL FEED-THROUGH-F A-KOD. 500mm
    HARTING
    PFT female L-coded 1.5mm²
    HARTING
    PFT male L-coded 1.5mm²
    HARTING
    PANEL FEED THROUGH M12-F D-cod. 4 PINS
    HARTING
    M12-Female PFT 8 pole A-coded
미리보기
3D
치수도
2D
CAD모델 다운로드