Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
M23 P Hood angl. 11-17mm rotatable
Bill of material
HARTING 09156000604
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09156000604
DESCSHORT
Short Description
Hood, EMC version, Rotatable, Size: M23, Screw locking, Angled entry, Material (hood/housing): Copper-zinc alloy, Nickel plated
DESCLONG
Long Description
Hood, EMC version, Rotatable, Size: M23, Screw locking, Angled entry, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
MANUTYPEDESC
Manufacturer Type Description
M23 P Hood angl. 11-17mm rotatable
SUPPLIERALTNO
Alternative product number
09 15 600 0604
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
BAC461
material of housing
Brass
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    HARTING
    M23 Hood angled 7-12mm - NO EMC
预览
3D
尺寸标注
2D
下载CAD模型