Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 gender changer 4+8pole
Bill of material
HARTING 21033816402
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033816402
DESCSHORT
Short Description
Gender changer, D-coding, 4 poles or 8 poles
DESCLONG
Long Description
Gender changer, D-coding, 4 poles or 8 poles
MANUTYPEDESC
Manufacturer Type Description
M12 gender changer 4+8pole
SUPPLIERALTNO
Alternative product number
21 03 381 6402
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
M12 gender changer 4+8pole
AAU734
Manufacturer product description
Gender changer, D-coding, 4 poles or 8 poles
AAW338
Manufacturer product designation
Gender changer, D-coding, 4 poles or 8 poles
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models