Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PANEL FEED THROUGH M12-F D-cod. 4 PINS
Bill of material
HARTING 21033712415
MANUID
Product number of the Manufacturer
21033712415
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated
DESCLONG
Long Description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
PANEL FEED THROUGH M12-F D-cod. 4 PINS
SUPPLIERALTNO
Alternative product number
21 03 371 2415
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
85
AAB373
Type of interlock
Screw
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP67, mated condition
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated
AAW338
Manufacturer product designation
PANEL FEED THROUGH M12-F D-cod. 4 PINS
AAZ334
Type of PCB contacting
THR connection
AAZ335
Locking system
Screw flange
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models