Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Gerätebuchse M12-A-kod. IP67 4pol.
Bill of material
HARTING 21033216420
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033216420
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4
DESCLONG
Long Description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: A-coding, Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
Gerätebuchse M12-A-kod. IP67 4pol.
SUPPLIERALTNO
Alternative product number
21 03 321 6420
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
92
AAB373
Type of interlock
Screw
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP67, mated condition
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4
AAW338
Manufacturer product designation
Gerätebuchse M12-A-kod. IP67 4pol.
AAZ334
Type of PCB contacting
THR connection
AAZ335
Locking system
Screw flange
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)