Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PCB receptacle female back A-cod 4-pole
Bill of material
HARTING 21033212430
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033212430
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4
DESCLONG
Long Description
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: A-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
PCB receptacle female back A-cod 4-pole
SUPPLIERALTNO
Alternative product number
21 03 321 2430
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB373
Type of interlock
Screw
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4
AAW338
Manufacturer product designation
PCB receptacle female back A-cod 4-pole
AAZ334
Type of PCB contacting
THR connection
AAZ335
Locking system
Screw flange
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models