Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M12-Female PFT 8 pole A-coded
Bill of material
HARTING 21033112801
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033112801
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌2 A, Contacts: 8, Copper alloy, Au over Ni, Mating side
DESCLONG
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌2 A, Contacts: 8, Copper alloy, Au over Ni, Mating side, Coding: A-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
M12-Female PFT 8 pole A-coded
SUPPLIERALTNO
Alternative product number
21 03 311 2801
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
45
AAB373
Type of interlock
Screw
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
2 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌2 A, Contacts: 8, Copper alloy, Au over Ni, Mating side
AAW338
Manufacturer product designation
M12-Female PFT 8 pole A-coded
AAZ334
Type of PCB contacting
THR connection
AAZ335
Locking system
Screw flange
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
30 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型