카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M12-ACC- PLASTICCAP FOR M12 FEMALE
Bill of material
HARTING 21410000002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21410000002
DESCSHORT
Short Description
Cap, for female inserts, with loop, Thermoplastic, Degree of protection: IP67
DESCLONG
Long Description
Cap, for female inserts, with loop, Thermoplastic, Degree of protection: IP67
MANUTYPEDESC
Manufacturer Type Description
M12-ACC- PLASTICCAP FOR M12 FEMALE
SUPPLIERALTNO
Alternative product number
21 41 000 0002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
224
AAC108
Degree of protection (IP), mounted
IP67
AAO057
Product type
M12-ACC- PLASTICCAP FOR M12 FEMALE
AAU734
Manufacturer product description
Cap, for female inserts, with loop, Thermoplastic, Degree of protection: IP67
AAW338
Manufacturer product designation
Cap, for female inserts, with loop, Thermoplastic, Degree of protection: IP67
BAA351
color
Black
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    HARTING
    M12 PFT Crimp SD Female 4+5pole A-Coded
    HARTING
    PFT Slim design female D-coded
미리보기
3D
치수도
2D
CAD모델 다운로드