Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Sealing M12L 6-8mm
Bill of material
HARTING 21010102007
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21010102007
DESCSHORT
Short Description
Seal, Unshielded, Cable diameter: 6 ... ‌8 mm, Thermoplastic, Black
DESCLONG
Long Description
Seal, Unshielded, Cable diameter: 6 ... ‌8 mm, Thermoplastic, Black
MANUTYPEDESC
Manufacturer Type Description
Sealing M12L 6-8mm
SUPPLIERALTNO
Alternative product number
21 01 010 2007
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
Sealing M12L 6-8mm
AAU734
Manufacturer product description
Seal, Unshielded, Cable diameter: 6 ... ‌8 mm, Thermoplastic, Black
AAW338
Manufacturer product designation
Seal, Unshielded, Cable diameter: 6 ... ‌8 mm, Thermoplastic, Black
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model