Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Frank
Description
PA/PVDF, with magnet - Flowmeter Type M350
Bill of material
517100340
CNSORDERNO
Order number
517100340
TYP
Type
M350
MR
Measuring tube
PA
SCVIS
Floating body
PVDF, m. Magnet
AN
Port
DN
Nominal size
MB
Measuring range
DB
Data sheet
Produktinformationen
G
Thread
1 1/2 Inch
SDU
Ø du
60 mm
L
Length L
350 mm
SD
Ø d
- mm
SS
Wall thickness s
- mm
LS
Length Ls
- mm
SDM
Ø dm
32 mm
SZ
Length z
356 mm
LM
Length Lm
400 mm
W
Weight
0.52 kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir