Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-U/PVC-U/FKM - Absperrklappe Typ 57 mit elektrischem Stellantrieb
Bill of material
561311040
CNSORDERNO
order number
561311040
DN
Nominal size DN
mm
STS
Control voltage
GH
Housing
PVC-U
SCH
Disc
PVC-U
DC
Seal
FKM
ANTRIEB
Drive
Electrical
INFO
Info
Product Information
A
Length A
157 mm
H1
Height H1
75 mm
H2
Height H2
95 mm
H3
Height H3
208 mm
HGES
Height Hges
380 mm
NXD2
n x Ø d2
4 x 18 mm
K
LKR Ø K
110 mm
SD
Ø d
45 mm
D1
Ø D1
71 mm
L
Length L
39 mm
B
Height B
225 mm
E
Länge E
116 mm
F
Length F
73 mm
D
Ø D
127 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models