您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Fischer 10 x 365 6-kt. - 80427
Fischer
03 Langschaftdübel
Powered by
CAD模型選擇
{fischer/03_langschaft/fischer_sicherheitsschraube_kt.prj},{NB=Fischer 10 x 365 6-kt. - 80427},{IDNR=},{TYP=10 x 365 6-kt.},{ART=80427},{PZ=8},{SW=17},{V=50},{DS=10},{LS=365},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 38
HELP_VARIABLE
Company
Fischer
Description
SS-KT - Fischer Sicherheitsschraube SS-KT
Bill of material
Fischer 10 x 365 6-kt. - 80427
IDNR
Identnummer
TYP
Typ
10 x 365 6-kt.
10 x 365 6-kt.
ART
Art.-Nr.
80427
80427
PZ
8
8
SW
17
17
mm
V
Verpackung [Stück]
50
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N-Z with nail - Fischer Hammerfix N-Z
Fischer
24.10.2016
N-FN with nail - Fischer Hammerfix N-FN
Fischer
24.10.2016
N-FZ with nail - Fischer Hammerfix N-FZ
Fischer
24.10.2016
S-H RSS with screw - Fischer Frame fixing S-H RSS
Fischer
24.10.2016
SX - Fischer Plug SX
Fischer
24.10.2016
UX - Fischer Universal plug UX
Fischer
24.10.2016
F-S with screw - Fischer Window frame fixing
Fischer
24.10.2016
HM - Fischer metal cavity fixing HM
Fischer
24.10.2016
SS - Fischer Safety screw SS
Fischer
24.10.2016
GGU Pivot-hung window, polyurethane with wooden core
Velux
21.04.2020
ADT, ADK, U - Fischer Cover caps and washers ADT, ADK, U
Fischer
24.10.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求